Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 1M (3 ft.)

Model Number: S522-01M


  • Hi-Performance 1 Meter SAS External Cable
  • SFF-8470 to SFF-8470

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's S522-01M External SAS Cable features SFF-8470 to SFF-8470 connectors with heavy-duty metal backshells. This 4-channel cable is constructed with a high-performance Infiniband cable, which features individually shielded parallel pairs, double EMI/RFI shielding and 6.0 Gigabytes per second performance.

Features

  • External SAS Cable, SFF-8470 to SFF-8470 - 1 Meter
  • Made with High Performance Infiniband Cable
  • Support data transfer rates from 3.0 up to 6.0 gigabytes per second
  • SFF-8470 thumbscrew type connectors in diecast zinc housing for durability
  • RoHS compliant

System Requirements

  • SAS Controllers, SAS Chassis, SAS/SATA hard Drives

Package Includes

  • 1 Meter SAS External SFF-8470 to SFF-8470 Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138927
INPUT
Cable Length (ft.)3.3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.42
CONNECTIONS
Side A - Connector 1SFF-8470
Side B - Connector 1SFF-8470
FEATURES & SPECIFICATIONS
TechnologySAS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S522-01M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.