Part Number: S502-01M
- 32-pin SFF-8484 to 4 x 7-pin internal SAS cable
- Supports data rates of up to 6.0Gbs
- Straight backshell configuration
- 1 meter in length
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- SFF-8484 to 4 x 7pin SAS Cable - 1 meter
- Supports data rates up to 6.0Gbs
- Thin, flexible cable for easy routing and increased airflow
- RoHS Compliant
System Requirements
- SAS Host Bus Adapter and Backplane with SFF-8484 mating connector
Package Includes
- 1-Meter Internal SAS 4-in-1 SFF-8484 to 4 x 7pin Cable
Specifications
OVERVIEW
UPC Code | 037332138125 |
Technology | SAS; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | SFF-8484 |
Side B - Connector 1 | 7 PIN SATA (MALE) |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Length (ft.) | 3.3 |
Shipping Dimensions (hwd / in.) | 0.25 x 4.40 x 5.00 |
Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images