Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (0.91 m)


  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution

View Full Product Details

Tripp Lite Part Number

S510-003

Have a Question?
Contact Us

Features

  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal iPass assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution
  • For Controller to Backplane applications

Package Includes

  • 3ft Internal SAS Cable, Mini-SAS SFF-8087 to SFF-8484
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143365
TechnologySAS; Ribbon/Internal
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1SFF-8087
Side B - Connector 1SFF-8484
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the S510003 model support page.

Documents & Downloads

support icon

Do you own a
S510-003

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.