Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB 3.0 Micro-B (M/M), 3 ft.

Model Number: U426-003


Connect a USB 3.0 Micro-B device, such as a smartphone or an external hard drive, to the USB Type-C™ (USB-C) port on your smartphone, tablet, Ultrabook or computer.
  • Connects a USB Type-C (USB-C) device to any USB 3.0 Micro-B device
  • Supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
  • Provides power output up to 3A
  • Features reversible USB Type-C male plug on one end
  • Works with USB 3.0 devices
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The U426-003 USB 3.1 Gen 1 Cable (M/M) connects the USB Type-C (USB-C) port on your smartphone, tablet, Ultrabook or computer to a device with a USB 3.0 Micro-B port, such as a smartphone or an external hard drive. The three-foot cable supports data transfer speeds up to 5 Gbps and power output up to 3A for fast charging of mobile devices. Unlike traditional USB cables that can be attached only one way, the reversible USB Type-C male connector plugs into a USB port in either direction for fast, fumble-free connection every time. Superior foil shielding provides reliable, error-free data communication. Nickel-plated molded end connectors and gold-plated copper contacts ensure superior conductivity and long life. Slim form supports evolving design trends toward smaller devices. Backward-compatible with USB 3.0 devices.

Features

Supports USB 3.1 Gen 1
  • Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
  • Power output up to 3A—perfect for fast charging of most mobile devices
  • Uses same Micro-B male connector as USB 3.0 devices

Reversible USB-C Male Connector
  • Fumble-free reversible plug ensures fast, easy connection every time
  • Powerful enough for smartphones, tablets, computers and other larger platforms

Premium Construction
  • Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
  • Superior foil shielding offers reliable, error-free data communication
  • Slim, sleek design tailored for emerging design trends toward smaller devices

System Requirements

  • Device with USB Type-C (USB-C) port
  • Device with a USB 3.0 Micro-B port

Package Includes

  • U426-003 USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to Micro-B (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189271
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB Type-C (MALE)
Side B - Connector 1USB 3.0 MICRO-B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
TechnologyUSB 3.1 (Gen 1); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters

Additional FAQs may be available on the U426003 model support page.

Resources & Downloads

support icon

Do you own a
U426-003

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.