Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charge and sync your Apple 30-pin iPhone, iPad or iPod using the USB port on your computer.

  • Features an Apple-compatible 30-pin plug and a USB-A plug
  • Works with any computer
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Compatible with all Apple devices with 30-pin connectors
  • 2-year limited warranty

Overview

The M110-003-WH USB Sync/Charge Cable connects your iPhone, iPad or iPod with the USB port on any computer, so you can charge your Apple device and transfer data. This 3-ft. (0.91 m) cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices.

Features

Syncs and Charges Your Apple 30-Pin Electronic Devices
  • MFi-certified for use with the latest generation of iPhone, iPad and iPod devices)
Compact and Convenient to Use
  • Connects your 30-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger
  • Works with all computers

System Requirements

  • USB-equipped computer or charger
  • iPhone, iPad, iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPad Pro 12.9 inch, iPad Pro 10.5 inch, iPad Pro 9.7 inch and iPod Touch devices with Lightning port

Package Includes

  • M110-003-WH USB Sync/Charge Cable with Apple 30-Pin Dock Connector
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190062
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 130 PIN APPLE (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts10.5
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.8mm
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)5.20 x 0.90 x 2.60
Shipping Weight (lbs.)0.10
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)10.5W (5V/2.1A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black CS16USB CS16USB Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White CS16USBW CS16USBW Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White
Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black CS48USB CS48USB Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black
Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White CS48USBW CS48USBW Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White
16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA U280-016-RM U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.