Part Number: M110-10N-BK-10
This Model has been retired and replaced by M110-003-WH. More information for the M110-10N-BK-10 is available on the model support page
Overview
The M110-10N-BK-10 is a package of ten M110-10N-BK USB Sync/Charge Cables with Apple 30-pin and USB Type-A plugs. They connect your iPhones, iPads or iPods to the USB ports on a computer, so you can charge your Apple devices and transfer data. Compatible with all computers, these 10-inch cables are MFi-certified for use with iPhone, iPad and iPod devices. The cables are compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation). They’re also ideally sized to charge devices in Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations.
Features
- MFi-certified for use with iPhone, iPad and iPod devices
- Compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)
Compact and Convenient to Use
- Connects your 30-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger
- Works with all computers
- Fits in your laptop bag for use away from home or office
- Conveniently sized for Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations
System Requirements
- USB-equipped computer or charger
- iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)
Package Includes
- (10) USB Sync/Charge Cables with Apple 30-Pin Dock Connector
Specifications
OVERVIEW
UPC Code | 037332190055 |
Technology | USB; USB 2.0 (High Speed) |
Cable Type | Passive |
INPUT
Maximum Input Amps | 2 |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | 30 PIN APPLE (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
CHARGING
Total Charging Watts | 10.5 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 2.8mm |
Cable Length (ft.) | 0.8 |
Cable Length (in.) | 10 |
Shipping Dimensions (hwd / in.) | 6.00 x 6.00 x 4.00 |
Shipping Weight (lbs.) | 0.71 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 10.5W (5V/2.1A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images