USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m)
- 10 piece bulk pack
- Features a reversible 8-pin Lightning plug and a USB-A plug
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Compatible with all devices with 8-pin connectors
- Plugs into Apple device in either direction
- 2-year limited warranty
Features
Typical Applications
- Charge and sync your Apple iPhone, iPad or iPod using the USB-A port on your computer or a wall charger
- Transfer photos and other important files between an external hard drive and your Apple device
Package Includes
- M100-10N-BK USB Sync/Charge Cable with Apple Lightning Connector, 10 Pack
Specifications
OVERVIEW
UPC Code | 037332188526 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
PHYSICAL
Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 2.8mm |
Wire Gauge (AWG) | 30/24 |
Cable Length (ft.) | 0.8 |
Cable Length (in.) | 10 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 1.25 x 2.80 x 5.25 |
Shipping Weight (lbs.) | 0.26 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS, CA65, REACH, MFi |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.