Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

Model Number: B090-A9F-X


  • DB9F - RJ45 Modular Serial Adapter
  • Crossover Wiring for DB9 Serial Server Connections
  • Access your servers via DB9 serial port

Overview

Use Tripp Lite B090-A9F-X to connect Servers to Tripp Lite B096-048 Console Server. Requires inexpensive Cat5/Cat6 patch cables between adapter and console server RJ45 ports.

Features

  • DB9F - RJ45 Modular Serial Adapter
  • Slotted Thumbscrews for secure connections
  • Crossover Wiring for DB9 Serial Server Connections

System Requirements

  • Use with Tripp Lite Console Server models: B096-048

Package Includes

  • 1 x DB9F - RJ45 Modular Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149893
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.50
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1DB9 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySerial (RS232)
Cable StyleCrossover
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
B090-A9F-X

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.