NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
Part Number: B020-U16-19-K
Control up to 16 computers with a single KVM switch with integrated console. This KVM switch is a smart solution for secure and centralized server control that saves rack space and money.
- Occupies just 1U of space in a rack-mountable drawer
- 19” LCD screen supports video resolutions up to 1280 x 1024
- Simplifies IT tasks with easy switching between all 16 ports
- Provides 2-level password security (administrator and user)
- Combo cables (included) connect to PS/2 or USB servers
- 1-year limited warranty
Features
- Combines a 16-port KVM switch, 19” LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
- Mounts into 19”-wide rack, 26”-38” deep
- Gives you control of up to 16 servers from a single, easily accessible console – ideal when rack space is at a premium
- Includes eight P778-Series cables that support computers with either PS/2 or USB connections
- Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
- Eliminates need to buy costly separate monitors, keyboards and mice for each computer/server
Simplifies IT Tasks
- Switch easily between the 16 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
- Hot pluggable; add or remove computers without having to power down the switch
- Auto-scan mode automatically sequences through all active ports that are accessible to the user
Large 19” LCD
- Extra-wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024
- DDC emulation allows the video settings of each computer to be automatically adjusted for optimal output to the LCD
Multi-Level Password Security
- Enhances security by limiting access to an administrator and up to 4 local users
- Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed
Future Expandability and Long-Lasting Reliability
- Increase the number of connected computers up to 264 by daisy-chaining up to 31 B022-U08 KVM switches
- A console cable kit is included so you can connect the external console port to a keyboard, mouse or monitor, or a Tripp Lite B051-000 IP Remote Access Unit
- An additional USB port on the front of the unit lets you connect an external USB mouse; a USB port is also available to share a peripheral such as a flash drive or external hard drive with all the connected servers
- Compatible with all major operating systems for easy integration into your existing structure
- Firmware is upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W
Package Includes
- B020-U16-19-K 1U rackmount console KVM switch with 19” LCD
- (x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
- USB/PS2 combo console cable kit
- RJ11 to DB9 firmware upgrade cable
- C13 to 5-15P power cord
- Grounding wire
- Rackmount hardware
- CD with owner's manual
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332150769 |
Console | Yes |
Max CPU | 16 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external) |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC; 127V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Input Frequency | 50/60Hz |
Input Current | 120V (1.2A) / 230V (0.7A) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Included Mounting Accessories | Yes |
LCD Monitor (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.00 x 26.10 x 32.50 |
Shipping Weight (lbs.) | 42.00 |
Unit Dimensions (hwd / in.) | 1.75 x 17 x 27 |
Unit Weight (lbs.) | 31.3 |
ENVIRONMENTAL
Storage Temperature Range | -4 Degrees F to 140 degrees F (-20 to +60 C) |
Relative Humidity | 0 to 80% RH, Non-condensing |
Operating Temperature | 32 Degrees F to 120 Degrees F (0 to 50 C) |
BTUs | 26.9 BTUs at 120Vac /27.9 BTUs at 220Vac |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | No |
CONNECTIONS
Number of Ports | 16 |
Computer/Server Ports | (x16) HD18 (Female) |
Firmware Upgrade Port | RJ11 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (16) HD18 (FEMALE) |
Side B - Connector 1 | HD18 (MALE) |
Side B - Connector 2 | (1) DB25 (MALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | (1) RJ11 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 1-255 Seconds |
Number of Users | 1 |
NIAP-Certified Secure | No |
USB Specification | USB 2.0 (up to 480 Mbps) |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1P | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, UPS Systems |
WEXT2P | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches, UPS Systems |
WEXT3P | Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; UPS |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images