Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

5U Security DVR Lockbox Enclosure


Securely stores and cools your digital video recorder (DVR) to protect it from damage, tampering or theft. Ideal for retail outlets, warehouses, offices and other locations that use a DVR for security purposes.

  • Maximum load capacity of 60 lbs (27.2 kgs)
  • Vertical mounting rails adjust from 1 to 16 in. deep
  • Locks securely to help prevent damage, tampering or theft
  • Preinstalled cooling fan with filter promotes ample airflow
  • Fully assembled and ready to mount to wall, floor or table
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRDVRLB

Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

The SRDVRLB 5U Security DVR Lockbox Enclosure is an all-in-one solution for securely storing and cooling your security digital video recorder (DVR) to protect it from damage, tampering or theft. It's ideal for network closets, retail outlets, warehouses, offices, classrooms and other locations where you need a DVR to be securely protected from unauthorized access. Constructed from heavy-duty steel in a durable black powder-coat finish, the SRDVRLB has a maximum load capacity of 60 lbs (27.2 kgs).

To ensure your valuable DVR data stays safe and secure, the front door locks with the included keys. The edges of the door wrap around the left and right sides of the enclosure and the removable top panel to ensure the DVR's safety. The right side panel is ventilated to allow air to flow freely through the cabinet. The left side panel includes a preinstalled cooling fan with washable air filter that blows cool air onto the DVR and prevents dust and airborne particles from entering the enclosure. Convenient rear and bottom ports with removable covers allow easy cable routing through the enclosure.

The SRDVRLB comes fully assembled and ready to mount on a wall, floor or tabletop. Installing a security DVR within the enclosure is easy with its removable top panel, square mounting holes and numbered rack spaces. The front and rear mounting rails adjust in 1-inch increments to accommodate equipment from 1 to 16 inches deep.

Features

Saves Valuable Workspace
  • Perfect for network closets, retail outlets, warehouses, offices, classrooms and other locations where you need a security DVR to be protected from unauthorized access
  • Houses a rack or non-rack security DVR in 5U of rack space
  • Has maximum load capacity of 60 lbs (27.2 kgs)

Keeps Important Equipment Secure
  • Lockable front door overlaps side panels and removable top to protect DVR against damage, tampering or theft
  • Preinstalled cooling fan with washable air filter blows cold air and prevents dust from entering the enclosure
  • Vented side panel allows general airflow that keeps DVR cool
  • Convenient ports with removable covers allow cable routing through bottom and rear

Easy Enclosure and Equipment Installation
  • Ships fully assembled for quick installation on a wall, floor or tabletop
  • Mounting plate's holes spaced 16 in. apart to accommodate standard wall stud placement
  • Removable top panel allows easy access to DVR and cables
  • Front and rear mounting rails adjust in 1 in. increments from 1 to 16 in. deep
  • Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Rails support square-hole mounting
  • Rack spaces numbered for easy reference

Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRDVRLB 5U Security DVR Lockbox Enclosure
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 cup washers
  • (6) 10/32 screws
  • (6) 10/32 nuts
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188229
Device CompatibilityDVR
Rack TypeEnclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)3
PHYSICAL
ColorBlack
Maximum Device Depth (in.)16.25
Minimum Device Depth (in.)1
Rack Height5U
Shipping Dimensions (hwd / in.)13.58 x 22.44 x 28.11
Shipping Weight (lbs.)34.00
Unit Dimensions (hwd / in.)10.00 x 24.30 x 18.40
Unit Weight (lbs.)28.66
Weight Capacity - Stationary (lbs.)60
Rack DepthShallow
Number of Vertical Mounting Rails2
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SRDVRLB model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.