Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI Coupler Gender Changer (F/F)


  • Change Male ended HDMI cable to Female
  • Extend two HDMI cables

View Full Product Details

Tripp Lite Part Number

P164-000

Have a Question?
Contact Us

Overview

Compact HDMI F/F gender changer / coupler is designed to allow you to change a HDMI-M port into a HDMI-F port. Can also be used to extend a HDMI cable.

Features

  • HDMI Female/Female Adapter
  • Compact, low profile gender changer / coupler

Package Includes

  • HDMI F/F Gender Changer / Adapter / Coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134622
TechnologyHDMI
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P164000 model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)
HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m) P566-016 P566-016 HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m)

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.