Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/5/2022

Overview

Compact gold gender changer is designed to allow you to change a DB25 Male port into a DB25 Female port. Gold plated contacts and connectors offer superior conductivity.

Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • DB25 female to DB25 female

System Requirements

  • Any device or cable with a DB25M connector

Package Includes

  • Compact gold gender changer DB25F to DB25F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011770
CONNECTIONS
Side A - Connector 1DB25 (FEMALE)
Side B - Connector 1DB25 (FEMALE)
PHYSICAL
ColorGold
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.25
Shipping Weight (lbs.)0.05
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.