Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compact DisplayPort Coupler Gender Changer (F/F)

Model Number: P168-000


  • Change Male ended Displayport cable to Female
  • Extend two Displayport cables

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Compact Displayport F/F gender changer / coupler is designed to allow you to change a Displayport Male port into a Displayport Female port. Can also be used to extend a Displayport cable. Gold plated contacts and connectors offer superior conductivity.

Features

  • Displayport Female/female Adapter
  • Compact, low profile gender changer / coupler

Package Includes

  • Displayport F/F Gender Changer / Adapter / Coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161260
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
TechnologyDisplayPort
Chroma Sub Sampling4:4:4
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P168000 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P580-015 | Digital Signage & Audio/Video P580-015 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft.
P581-006 | Digital Signage & Audio/Video P581-006 Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 6 ft.
P581-010 | Digital Signage & Audio/Video P581-010 Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.