Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Replacement 36VDC Battery Cartridge for select Tripp Lite SLT UPS


  • Tripp Lite-certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leak-proof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

Tripp Lite Part Number

RBC36-SLT

Have a Question?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.

Compatible with Tripp Lite models SMART1500, SMART1500SLT, SMX1500SLT (versions with pre-assembled 3-battery cartridges only; see compatibility listing for non-assembled battery versions)

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled battery pack consisting of three 12V batteries
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127136
BATTERY
DC System Voltage (VDC)36
Included Battery SetContains (3) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3-5 years, depending on UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)4.60 x 6.50 x 11.40
Shipping Weight (lbs.)19.30
Unit Dimensions (hwd / in.)4 x 6 x 7.5
Unit Weight (lbs.)18.8
ENVIRONMENTAL
Relative Humidity0-95% NON-CONDENSING
Operating Elevation (ft.)0-10,000 FEET
Storage Elevation (ft.)0-50,000 FEET
Operating Elevation (m)0-3000 m
STANDARDS & COMPLIANCE
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

More Q&As may be available on the RBC36SLT model support page.

Related Products

UPS Battery Backup

  Model Number Description
SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS, 4 Outlets, Full Isolation, Expandable Runtime SMART1200XLHG SMART1200XLHG SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS, 4 Outlets, Full Isolation, Expandable Runtime
SmartPro 120V 1.5kVA 980W Line-Interactive UPS, Tower, USB, DB9, 6 Outlets SMART1500 SMART1500 SmartPro 120V 1.5kVA 980W Line-Interactive UPS, Tower, USB, DB9, 6 Outlets

Documents & Downloads

support icon

Do you own a
RBC36-SLT

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.