Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2U UPS Replacement 24VDC Battery Cartridge (1 set of 2) for select Tripp Lite SmartPro UPS

Model Number: RBC92-2U


  • Tripp Lite certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leakproof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.

COMPATIBLE WITH SELECT VERSIONS OF TRIPP LITE MODELS SMART750RMXL2U (LED version only), SMART1000RM2U (LED version only), SMX1000RT2U (LED version only), SU750RTXL2U, SU1000RTXL2Ua AND OTHER MODELS RECOMMENDING THIS REPLACEMENT BATTERY CARTRIDGE.

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled battery pack consisting of two 12V batteries designed to fit select Tripp Lite 24V rackmount SmartPro and SmartOnline models
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121202
BATTERY
DC System Voltage (VDC)24
Included Battery SetSet of 2 pre-asssembled 12V batteries
Typical Battery Lifespan3 to 5 years, depending on UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)3.00 x 6.80 x 11.80
Shipping Weight (lbs.)13.20
Unit Dimensions (hwd / in.)2.75 x 8 x 6.5
Unit Weight (lbs.)12.6
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Resources & Downloads

support icon

Do you own a
RBC92-2U

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.