10GbE Pass-Through Cassette - (x12) LC Duplex
Part Number: N484-12LC
- High Density Fiber Cassette for use with the N484-00U and N484-01U chassis'
- 10GbE Pass-Through Cassette, with (x12) LC Duplex connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Compatible with both singlemode and multimode fiber cables.
- Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N484-12LC is a High Density 10Gb Pass-through Cassette with (x12) LC Duplex connections. Designed specifically for use with Tripp Lite's N484-00U and N484-01U chassis'; up to 4 cassettes per N484-01U, or 1 per N484-00U. Each duplex LC connection is rated for 10GbE, with an extremely low max insertion loss of 0.35db, well under the IEEE 802.3ae maximum channel loss spec of <25db. Guaranteed compatibility when used with recommended Tripp Lite cabling. Compatible with both singlemode and multimode fiber cables. Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing is manufactured with heavy duty, 1.0mm Cold Rolled Steel.
Features
- High Density Fiber Cassette for use with the N484-00U and N484-01U chassis'
- 10GbE Pass-Through Cassette, with (x12) LC Duplex connections
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Compatible with both singlemode and multimode fiber cables.
- Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations.
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Compatible with both singlemode and multimode fiber cables
- Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
Package Includes
- N484-12LC 10Gb Pass-Through Cassette - (x12) LC Duplex
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332187260 |
Technology | Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.36 x 5.12 x 1.46 |
Shipping Weight (lbs.) | 0.55 |
Unit Dimensions (hwd / in.) | 1.4 x 4.4 x 0.9 |
Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 122 F (-20 to 50 C) |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | LC DUPLEX (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N816-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) |
![]() |
N816-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) |
![]() |
N816-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) |
![]() |
N816-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) |
![]() |
N818-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) |
![]() |
N818-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) |
![]() |
N818-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) |
![]() |
N818-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) |
![]() |
N820-01M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N821-01M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m |
![]() |
N821-02M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m |
![]() |
N821-03M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m |
![]() |
N821-05M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://www.tripplite.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134
Product Images