Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex


  • High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
  • 100/120Gb to 10Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber MTP/MPO connection ( Male w/Pins )
  • 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, and N846-Series cables
  • Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
  • Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB

View Full Product Details

Tripp Lite Part Number

N484-1M24-LC12

Have a Question?
Contact Us

Overview

Tripp Lite's N484-1M24-LC12 is a High Density 100/120Gb to 10Gb Breakout Cassette with (x12) LC connections to a 24-Fiber, OM4, MTP/MPO connection. For use with Tripp Lite's N484-00U and N484-01U chassis, you can connect up to 4 cassettes per N484-01U, or 1 per N484-00U. Supports 100/120GbE, internally using OM4 fiber optic cable, with an extremely low insertion loss of 0.35db that is well under the IEEE 802.3ae maximum channel loss spec of <25db. Effectively trunks 24-fibers between IDF's and MDF's with a single 24-Fiber MTP/MPO cable, breaking out to (x12) LC Duplex fiber connections. 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity. Guaranteed compatibility when used with recommended Tripp Lite cabling. Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, and N846-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing made with heavy duty, 1.0mm Cold Rolled Steel.

Features

  • High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
  • 100/120Gb to 10Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber OM4 MTP/MPO connection
  • 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, and N846-Series cables
  • Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
  • Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
  • Housing made of heavy duty, 1.0mm Cold Rolled Steel
  • Includes dust caps for unused ports

System Requirements

  • 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, and N846-Series cables

Package Includes

  • N484-1M24-LC12 100/120Gb to 10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO to (x12) LC Duplex
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187178
TechnologyMultimode; MTP/MPO
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.91 x 7.68 x 1.57
Shipping Weight (lbs.)0.84
Unit Dimensions (hwd / in.)1.4 x 4.4 x 3.8
Unit Weight (lbs.)0.7
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
CONNECTIONS
Ports12
Side A - Connector 124-STRAND MTP (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
STANDARDS & COMPLIANCE
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Fiber Network Cables

  Model Number Description
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) N816-01M N816-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) N816-02M N816-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) N816-03M N816-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) N816-05M N816-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) N818-01M N818-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) N818-02M N818-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) N818-03M N818-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) N818-05M N818-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) N820-01M-T N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) N820-02M-T N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) N820-03M-T N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) N820-05M-T N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m N821-01M-MG-T N821-01M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m N821-02M-MG-T N821-02M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m N821-03M-MG-T N821-03M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m N821-05M-MG-T N821-05M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m N846-01M-24-P N846-01M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m N846-02M-24-P N846-02M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) N846-03M-24-P N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) N846-05M-24-P N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) N846-10M-24-P N846-10M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.)

Network Panels & Jacks

  Model Number Description
Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U N484-00U N484-00U Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U
Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U N484-01U N484-01U Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.