Caster Kit for CST16AC 16-Device AC Charging Station Tower
- Optional caster kit provides your charging station tower with mobility
- 4 heavy-duty casters roll smoothly across level floors and through doorways
- Locking rear door helps protect contents against theft, damage or tampering
- Wooden platform features pre-drilled holes for easy mounting with included hardware
- Designed for Tripp Lite CST16AC charging station tower
- 2-year limited warranty
CSTCASTERKIT16
Have a Question?
Features
Typical Applications
- Turn a charging station tower into a mobile cart that can be rolled from one position to another
Package Includes
- (4) Metal casters
- Mounting platform
- (2) Handles
- Locking rear door
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332240262 |
INPUT
Input Connection Type | AC |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
CHARGING
Charging Ports / Amps | (20) 15A |
Charging Method | AC |
PHYSICAL
Color | White |
Charging Station Form Factor | Mobile Cart |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Unit Dimensions (hwd / in.) | 0 |
Unit Weight (lbs.) | 0 |
SPECIAL FEATURES
Grounding Lug | n/a |
STANDARDS & COMPLIANCE
Approvals | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Charging Stations & Carts
Model Number | Description | |
---|---|---|
![]() |
CST16AC | 16-Device AC Charging Tower for Chromebooks - Open Frame, White |
![]() |
CST32AC | 16-Device AC Charging Towers for Chromebooks - Open Frame, White, 2 Pack (32 Devices Total) |
Charging Station Accessories
Model Number | Description | |
---|---|---|
![]() |
CSTCASTERKIT20 | Caster Kit for CST20AC 20-Device AC Charging Station Tower |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.