Cat6 RJ45 Modular Plug for Round Stranded UTP Conductor 4-Pair, 100 Pack
- 100 Cat6 RJ45 plugs in an easy-to-carry, easy-to-pack plastic jar
- Works with most RJ45 crimping tools (excluding AMP)
- Premium data transfer through 15μm gold-plated contacts
- Reduces near-end crosstalk (NEXT) with staggered nose pattern
- For use with Cat6 round stranded UTP conductor 4-pair cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
N230-100-STR
Have a Question?
Overview
Ideal for data and voice applications, these reliable RJ45 connectors are designed to terminate round Cat6 cable, such as Tripp Lite’s N220-Series patch cabling. Their 15-micron gold-plated contacts ensure reliable signal transmission throughout the cable run, and their staggered nose pattern reduces near-end crosstalk. They are compatible with most RJ45 crimping tools (with AMP an exception).
Features
- 100 Cat6 RJ45 modular plugs in an easy-to-pack jar
- Ideal for data and voice applications
- Designed for terminating Cat6 round stranded UTP conductor 4-pair cable, such as Tripp Lite N220-Series
15μm Gold-Plated Contacts for Premium Data Transfer
- Reliable signal transmission ensured throughout cable run
- Reduces near-end crosstalk (NEXT) with staggered nose pattern
- Works with most RJ45 crimping tools (excluding AMP)
Typical Applications
- Creating custom-length cables with Cat6 cable ends for use in data and voice applications
Package Includes
- (100) Cat6 RJ45 Modular Plugs
Specifications
OVERVIEW
UPC Code | 037332206077 |
Technology | Cat6 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.62 x 4.40 x 2.40 |
Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
Operating Temperature Range | -40 TO 158 F (-40 TO 70 C) |
Storage Temperature Range | -40 TO 158 F (-40 TO 70 C) |
Relative Humidity | 10% TO 90% RH, NON-CONDENSING |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N220-01K-BL | Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, Blue, 1000 ft. (304.8 m) TAA |
![]() |
N220-01K-GY | Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, Gray, 1000 ft. (304.8 m) TAA |
![]() |
N220-01K-WH | Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, White, 1000 ft. (304.8 m) TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.