Cat3 25-Pair Telco Cable (RJ21 M/F), Gray, 25 ft. (7.62 m)
Part Number: N152-025-C3
- 25ft, 26AWG Cat3 UTP copper cable for extending voice connections.
- Use with Telephone, PBX, IP Phone Systems
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N152 series Telco cables are ideal for telephone, PBX, and IP Phone system applications. Constructed with 26AWG, solid conductor, Cat3 rated cable, and heavy duty metal backshells with Male to Female, RJ21, 50 pin connectors. EIA/TIA 568B color coded conductors. The N152 cable is only available in stock lengths of 25-ft. (7.62 m) ( N152-025-C3)
Features
- 25-ft. (7.62 m), 26AWG Cat3 UTP copper cable for extending voice connections
- Male to Female 50pin Centronics / Telco connectors
- Use with Telephone, PBX, and IP Phone Systems
- EIA/TIA 568B color code
- PVC Jacket
- Rugged metal backshell connectors
- RoHS Compliant
System Requirements
- Communication equipment and connectivity devices utilizing 50pin Telco type connections.
Package Includes
- 1 - 25-ft. (7.62 m) Cat3 25-Pair Telco Cable, RJ21 M/F
Specifications
OVERVIEW
UPC Code | 037332153418 |
Technology | Cat3 |
PHYSICAL
Cable Jacket Color | Gray |
Cable Shielding | UTP |
Conductor Material | Solid Copper |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Shipping Dimensions (hwd / in.) | 14.20 x 11.00 x 0.50 |
Shipping Weight (lbs.) | 2.00 |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
CONNECTIONS
Side A - Connector 1 | CENTRONICS 50 (MALE) |
Side B - Connector 1 | CENTRONICS 50 (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images