Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 25ft, 26AWG Cat3 UTP copper cable for extending voice connections.
  • Use with Telephone, PBX, IP Phone Systems

Overview

N152-Series Telco cables are ideal for telephone, PBX and IP Phone system applications. Constructed with 26 AWG solid conductor Cat3-rated cable and heavy-duty metal backshells with Male to Female, RJ21, 50-pin connectors. EIA/TIA 568B color-coded conductors. The N152 cable is only available in stock lengths of 25 feet (7.6 meters).

Features

  • 25-ft. (7.62 m), 26AWG Cat3 UTP copper cable for extending voice connections
  • Male to Female 50pin Centronics / Telco connectors
  • Use with Telephone, PBX, and IP Phone Systems
  • EIA/TIA 568B color code
  • PVC Jacket
  • Rugged metal backshell connectors
  • RoHS Compliant

System Requirements

  • Communication equipment and connectivity devices utilizing 50pin Telco type connections.

Package Includes

  • 1 - 25-ft. (7.62 m) Cat3 25-Pair Telco Cable, RJ21 M/F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153418
TechnologyCat3
CONNECTIONS
Side A - Connector 1CENTRONICS 50 (MALE)
Side B - Connector 1CENTRONICS 50 (FEMALE)
PHYSICAL
Cable Jacket ColorGray
Cable ShieldingUTP
Conductor MaterialSolid Copper
Cable Length (ft.)25
Cable Length (in.)300
Shipping Dimensions (hwd / in.)14.20 x 11.00 x 0.50
Shipping Weight (lbs.)2.00
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.