Cat5e 350 MHz Molded Shielded STP Patch Cable (RJ45 M/M), Blue, 15 ft.
Model Number: N105-015-BL
- Rated for 350 MHz/1 Gbps communications
- Molded RJ45 male connectors with gold-plated contacts
- Protects Ethernet networks against EMI/RFI line noise
- 4-pair 24 AWG stranded STP with drain wire
- TIA/EIA and UL certified
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Manufactured from 24 AWG copper wire and a durable PVC jacket, the four-pair stranded STP N105-015-BL delivers speeds up to 350 MHz/1 Gbps. Molded RJ45 male connectors with gold-plated contacts guarantee an accurate signal transfer. Integral strain relief ensures the cable and connectors last a long time. Certified to TIA/EIA-568B and UL standards.
Features
- Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- EMI/RFI shielding protects network from disruptive line noise
- Delivers speeds up to 350 MHz/1 Gbps
Premium Construction for Superior Performance
- Made from 24 AWG copper wire
- PVC 4-pair stranded STP with drain wire
- Molded RJ45 male connectors with gold-plated contacts
- Integral strain relief for long life
- TIA/EIA and UL certified
Specifications
OVERVIEW
UPC Code | 037332148254 |
INPUT
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Cable Length (cm) | 457.2 |
PHYSICAL
Cable Shielding | STP |
Color | Blue |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.43 |
Snagless Connector | No |
Wire Gauge (AWG) | 24 |
Wire Type | Stranded |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
FEATURES & SPECIFICATIONS
Technology | Cat5/5e |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.