Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects network components like printers, computers, copiers, routers, servers, modems and switches. Ideal for high-density data centers. Slim design increases airflow in tight spaces.

  • Over 25% slimmer than standard Cat5e cables
  • Rated for 350 MHz/1 Gbps communications
  • Snagless RJ45 male connectors
  • Easy to route through cable management panels
  • High-quality 28 AWG stranded copper wire

Features

Perfect Solution for Your Networking Needs
  • Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
  • Designed for fast transmission and excellent signal quality
  • Ensures peak performance throughout your LAN
  • Delivers speeds up to 350 MHz/1 Gbps

Special Slim Design
  • More than 25% smaller in diameter than standard Cat5e cable
  • Increases airflow in tight spaces
  • Increased flexibility for installing around corners and through cable management panels

Premium Construction for Superior Performance
  • Made from 28 AWG copper wire
  • PVC 4-pair stranded UTP
  • RJ45 male connectors
  • Integral strain relief for long life

Snagless Connectors
  • Molded snagless boots prevent locking tabs from damage

Package Includes

  • N001-S01-BL Cat5e 350 MHz Snagless Molded Slim UTP Patch Cable (M/M), 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192912
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
Connector TypeMolded; Snagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable ShieldingUTP
Cable Outer Diameter (OD)3.5 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge28 AWG
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.