Cat5e 350 MHz Snagless Molded Slim (UTP) Ethernet Cable (RJ45 M/M) - Blue, 2 ft. (0.61 m)
- Over 25% slimmer than standard Cat5e cables
- Rated for 350 MHz/1 Gbps communications
- Snagless RJ45 male connectors
- Easy to route through cable management panels
- High-quality 28 AWG copper wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
N001-S02-BL
Have a Question?
Features
- Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- Delivers speeds up to 350 MHz/1 Gbps
Special Slim Design
- More than 25% smaller in diameter than standard Cat5e cable
- Increases airflow in tight spaces
- Extra flexible for installing around corners and through cable management panels
Premium Construction for Superior Performance
- Made from 28 AWG copper wire
- PVC 4-pair stranded UTP
- RJ45 male connectors
- Integral strain relief for long life
Snagless Connectors
- Molded snagless boots prevent locking tabs from damage
Specifications
OVERVIEW
UPC Code | 037332192943 |
Technology | Cat5/5e |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 3.5mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 2 |
Cable Length (in.) | 24 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Molded; Snagless |
Wiring Configuration | EIA/TIA 568B |
SPECIAL FEATURES
IP68 Rated | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.