Part Number: N001-S05-BL
Connects network components like printers, computers, copiers, routers, servers, modems and switches. Ideal for high-density data centers. Slim design increases airflow in tight spaces.
- Over 25% slimmer than standard Cat5e cables
- Rated for 350 MHz/1 Gbps communications
- Snagless RJ45 male connectors
- Easy to route through cable management panels
- High-quality 28 AWG copper wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- Delivers speeds up to 350 MHz/1 Gbps
Special Slim Design
- More than 25% smaller in diameter than standard Cat5e cable
- Increases airflow in tight spaces
- Extra flexible for installing around corners and through cable management panels
Premium Construction for Superior Performance
- Made from 28 AWG copper wire
- PVC 4-pair stranded UTP
- RJ45 male connectors
- Integral strain relief for long life
Snagless Connectors
- Molded snagless boots prevent locking tabs from damage
Specifications
OVERVIEW
UPC Code | 037332193018 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded; Snagless |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 3.5 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 5 |
Cable Length (in.) | 60 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images