Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Purple, 25 ft. (7.62 m)
- Premium cabling for Cat5/5e applications
- Rated for 350 MHz/1 Gbps communications
- Snagless RJ45 male connectors
- 26 AWG 4-pair stranded UTP with PVC jacket
- Color-coded purple for easy identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
N001-025-PU
Have a Question?
Overview
Manufactured from 26 AWG copper wire that cuts down on interference, the four-pair stranded UTP N001-025-PU delivers speeds up to 350 MHz/1 Gbps. Near-end crosstalk levels are kept to a minimum. The RJ45 male connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Wrapped in a durable PVC jacket that resists corrosion, the N001-025-PU is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications. It meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11).
Features
- Connects high-speed network components, such as computers, servers, printers, copiers, routers and switches
- Designed for 1000Base-T, 10/100Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
- Provides high-speed connections up to 350 MHz/1 Gbps
- Flawless signal delivery with minimal near-end crosstalk levels
Snagless RJ45 Male Connectors
- Molded snagless boots prevent locking tabs from damage during installation
- Connectors and cable color-coded purple for easy ID in crowded applications
Premium Construction Ensures Excellent Performance
- Manufactured from 26 AWG 4-pair stranded UTP
- Gold-plated copper contacts for accurate signal transfer
- Molded integral strain relief for long life
- Durable corrosion-resistant PVC jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11)
Specifications
OVERVIEW
UPC Code | 037332202642 |
Technology | Cat5/5e |
PHYSICAL
Color | Purple |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Outer Diameter (OD) | 5.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Shipping Dimensions (hwd / in.) | 0.50 x 8.00 x 10.00 |
Shipping Weight (lbs.) | 0.70 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Molded; Snagless |
Wiring Configuration | EIA/TIA 568B |
SPECIAL FEATURES
IP68 Rated | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.