Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350MHz Bulk Solid-Core PVC Outdoor-Rated Cable - Gray, 1000-ft.

Model Number: N028-01K-GY


  • UV Rated jacket prevents drying and cracking
  • 4PR Solid conductors for Low Attenuation Loss
  • CMX Outdoor rating; Temp range -40F to +140F
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Outdoor Rated UV Resistant PVC Unshielded Cat5e cable is ideal for connecting to outdoor mounted wireless antennas. 4-pair, 24 AWG, solid conductors, handle long distance runs with low attenuation loss. Jacket is sequentially marked every two feet for easy measuring. Operating temperature range of -40C to +60C. UL1666 Riser and CMX Outdoor ratings. 1000-ft. Pull box; 26lbs. shipping weight. For pre-terminated patch cables, please browse "N007-" in the search box.

Features

  • UV Rated jacket prevents drying and cracking
  • 4PR Solid conductors for Low Attenuation Loss
  • CMX Outdoor rating; Temp range: -40F to +140F
  • 1000-ft. Pull-box, length marked every two feet
  • Terminate with Tripp Lite N030-010 Solid wire Cat5e RJ45 plugs

Package Includes

1000ft. Box Cat5e Outdoor Rated PVC Bulk Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141491
INPUT
Cable Length (ft.)1000
Cable Length (in.)12000
Cable Length (cm)30480
PHYSICAL
Cable Jacket RatingCMX
Cable Shielding  UTP
ColorGray
Shipping Dimensions (hwd / in.)9.00 x 14.60 x 15.00
Shipping Weight (lbs.)24.90
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeSolid
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N028-01K-GY

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.