Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Bulk UTP Stranded-Core PVC Cable - Gray, 1000 ft. TAA

Model Number: N020-01K-GY


  • Premium cabling for Category 5 and 5e applications — rated for 350 MHz/1Gbps communications
  • 4pr Stranded PVC CMR Jacket
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 1,000-ft. gray category 5e (Cat5e) stranded PVC bulk cable is best suited for patch (outside wall) cabling applications. This 24 AWG 4-pair stranded UTP cable has a PVC jacket and is rated for 350MHz/1Gbps communication. Transition speed rating up to 100Mbps. meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11).

Features

  • Designed for patch (outside wall) cabling applications
  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 1,000 ft. Color: gray
  • 24 AWG 4-pair stranded UTP cable with PVC CMR jacket
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other lengths
  • Available in solid copper cable (N022-01K-GY) and in Cat6 (N222-01K and N224-01K)

System Requirements

  • For making patch cables for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.

Package Includes

  • 1000-ft. Cat5e Gray Bulk Patch Cable Stranded PVC 24AWG 350MHz
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332013057
INPUT
Cable Length (ft.)1000
Cable Length (in.)12000
Cable Length (cm)30480
PHYSICAL
Cable Jacket RatingCMR
Cable Shielding  UTP
ColorGray
Shipping Dimensions (hwd / in.)12.99 x 0.50 x 9.45
Shipping Weight (lbs.)23.00
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N050-012 | Network Panels, Jacks & Hardware N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
N052-012 | Network Panels, Jacks & Hardware N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-024 | Network Panels, Jacks & Hardware N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-048 | Network Panels, Jacks & Hardware N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N031-050 | Network Panels, Jacks & Hardware N031-050 Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA

Resources & Downloads

support icon

Do you own a
N020-01K-GY

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.