Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Outdoor-Rated Molded Patch Cable, (RJ45 M/M) - Gray, 200 ft.

Model Number: N007-200-GY


  • High Quality Outdoor Rated PVC Jacket
  • Molded, Snagless RJ45 Connector

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's line of Outdoor Rated Cat5e Patch Cables are manufactured with high quality UV (Ultra Violet) resistant PVC cable. With an operating temperature range of -40C to +60C (-40F to +140F), this 200 ft. cable handles a wide range of weather conditions, most importantly, the degrading effects of ultraviolet rays. Molded, snagless connectors provide a secure connection every time. Cables meet EIA/TIA 568-B.2, and are UL verified to Category 5e.

Features

  • UV (Ultra Violet) Resistant Gray PVC Jacket
  • CMR, CMX, and UL444 Rated
  • EIA/TIA 568-B.2 Compliant
  • UL Verified Category 5e
  • Molded, Snagless Connectors
  • 4pr, Solid Conductors for long distance signal integrity

Package Includes

  • 200ft Outdoor Rated Cat5e Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332135674
INPUT
Cable Length (ft.)200
Cable Length (in.)2401.6
Cable Length (cm)6100
PHYSICAL
Cable Jacket RatingCMR; CMX
ColorGray
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 8.00
Shipping Weight (lbs.)5.00
Snagless ConnectorYes
Wire TypeSolid
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N007-200-GY

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.