Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e Plenum Rated Snagless (UTP) Patch Cable, (RJ45 M/M ) - Blue, 75 ft.

Model Number: N003-075-BL-P


  • Plenum rated ( CMP ) Blue jacket Cat5e
  • 4-Pair Solid UTP
  • Slim boot allows for Easy side-by-side plugging
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 75-ft. Blue, PLENUM rated category 5e (Cat5e) patch cable features integral snagless strain relief. The cable is manufactured from PLENUM (CMP) 4-pair Solid Conductor UTP for improved long run performance, and is rated for 350MHz/1Gbps communication. CMP Plenum rated cable satisfies local Fire and Building codes for cabling run through ceilings and walls.

Features

  • 75ft, Blue, Plenum rated ( CMP ) Cat5e Patch Cable
  • Solid conductor 4-Pair for maximum signal integrity
  • Rated for 350Mhz / 1Gbps communication
  • Integral snagless feature protects locking tab from breaking

Package Includes

  • 75-ft Cat5e Plenum Rated Snagless Patch Cable, (RJ45 M/M ) - Blue
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140272
INPUT
Cable Length (ft.)75
Cable Length (in.)900
Cable Length (cm)2286
PHYSICAL
Cable Jacket RatingCMP
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)11.75 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
Snagless ConnectorYes
Wire TypeSolid
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N003-075-BL-P

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.