Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Premium cabling for Category 5 and 5e applications — rated for 350 MHz/1Gbps communications
  • 4pr Solid - PVC CMR Rated Jacket

Features

  • Designed for premise (in-wall) cabling applications
  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 1000-ft. Color: gray
  • 24 AWG 4-pair solid cable with PVC CMR Rated jacket
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other lengths
  • Available in stranded copper cable (N020-01K-GY) and in Cat6 (N222-01K and N224-01K)

System Requirements

  • For all non-Plenum horizontal premise (in-wall) wiring applications for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.

Package Includes

  • 1000-ft. Cat5e Gray Bulk Patch Cable Solid PVC 24AWG 350MHz
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332013071
TechnologyCat5/5e
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
Connector TypeBare Wire
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCMR
Cable ShieldingUTP
Cable Outer Diameter (OD)5.1 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge24 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)10.63 x 13.78 x 13.78
Shipping Weight (lbs.)21.11
ENVIRONMENTAL
Operating Temperature Range-4° to 167°F (-20° to 75°C)
Storage Temperature Range32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA N050-012 N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-012 N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-024 N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-048 N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.