Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m)

Part Number:  N028-01K-GY

  • UV Rated jacket prevents drying and cracking
  • 4PR Solid conductors for Low Attenuation Loss
  • CMX Outdoor rating; Temp range -40F to +140F
Have a Question?
Contact Us

Features

  • UV Rated jacket prevents drying and cracking
  • 4PR Solid conductors for Low Attenuation Loss
  • CMX Outdoor rating; Temp range: -40F to +140F
  • 1000-ft. Pull-box, length marked every two feet
  • Terminate with Tripp Lite N030-010 Solid wire Cat5e RJ45 plugs

Package Includes

1000ft. Box Cat5e Outdoor Rated PVC Bulk Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141491
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCMR; CMX
Cable ShieldingUTP
Cable Outer Diameter (OD)5.5 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge24 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)9.00 x 14.60 x 15.00
Shipping Weight (lbs.)24.90
ENVIRONMENTAL
Operating Temperature Range14 to 104 F (-10 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3at
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.