Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium cabling designed for Cat5/5e premise (in-wall) applications in air ducts and drop ceilings, such as connecting an Ethernet wall jack to a router, patch panel or switch.

  • Ideal for all horizontal wiring applications
  • Rated for 350 MHz/1 Gbps communications
  • High-quality 24 AWG 4-pair solid copper wire
  • Plenum-rated PVC jacket
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards

Features

Perfect Solution for Cat5/5e Premise Applications in Air Ducts and Drop Ceilings
  • Designed for fast transmission and excellent signal quality throughout your LAN
  • Delivers speeds up to 350 MHz/1 Gbps
  • Ideal for all horizontal wiring applications, including 10/100/1000 Base-T Ethernet, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications

Premium Construction for Superior Performance
  • Made from 24 AWG copper wire
  • 4-pair solid UTP
  • Plenum-rated PVC jacket
  • Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e, draft 11)

Package Includes

  • N024-01K-BL Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Blue, 1000 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192158
TechnologyCat5/5e
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
Connector TypeBare Wire
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMP
Cable ShieldingUTP
Cable Outer Diameter (OD)5.1 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge24 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)13.10 x 10.40 x 13.60
Shipping Weight (lbs.)21.40
ENVIRONMENTAL
Operating Temperature Range-4° to 167°F (-20° to 75°C)
Storage Temperature Range32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.3ab 1000Base-T; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA N050-012 N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-012 N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-024 N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-048 N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.