Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA
Part Number: N022-01K-BK
Premium cabling designed for Cat5/5e premise (in-wall) applications, such as connecting an Ethernet wall jack to a router, patch panel or switch.
- Ideal for all non-plenum horizontal wiring applications
- Rated for 350 MHz/1 Gbps communications
- High-quality 24 AWG 4-pair solid copper wire
- CMR-rated PVC jacket
- Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for fast transmission and excellent signal quality throughout your LAN
- Delivers speeds up to 350 MHz/1 Gbps
- Ideal for all non-plenum horizontal wiring applications, including 10/100/1000 Base-T Ethernet, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
Premium Construction for Superior Performance
- Made from 24 AWG copper wire
- 4-pair solid UTP
- CMR-rated PVC jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e, draft 11)
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332144195 |
Technology | Cat5/5e |
PHYSICAL
Cable Jacket Color | Black |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Conductor Material | Solid Copper |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 10.63 x 13.78 x 13.78 |
Shipping Weight (lbs.) | 20.00 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images