Cat5e 350 MHz Solid-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA
- Ideal for all non-plenum horizontal wiring applications
- Rated for 350 MHz/1 Gbps communications
- High-quality 24 AWG 4-pair solid copper wire
- CMR-rated PVC jacket
- Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
N022-01K-BL
Have a Question?
Features
- Designed for fast transmission and excellent signal quality throughout your LAN
- Delivers speeds up to 350 MHz/1 Gbps
- Ideal for all non-plenum horizontal wiring applications, including 10/100/1000 Base-T Ethernet, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
Premium Construction for Superior Performance
- Made from 24 AWG copper wire
- 4-pair solid UTP
- CMR-rated PVC jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e, draft 11)
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332098221 |
Technology | Cat5/5e |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Jacket Rating | CMR |
Wire Type | Solid |
Wire Gauge (AWG) | 24 |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 10.63 x 13.78 x 13.78 |
Shipping Weight (lbs.) | 21.90 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
FEATURES & SPECIFICATIONS
Cable Style | Bulk; Unshielded; Solid Conductor |
SPECIAL FEATURES
Snagless Connector | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.