Cat5e 350 MHz Solid-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
- Premium cabling for Category 5 and 5e applications — rated for 350 MHz/1Gbps communications
- 4pr Solid - PVC CMR Rated Jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
N022-01K-GY
Have a Question?
Features
- Designed for premise (in-wall) cabling applications
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 1000-ft. Color: gray
- 24 AWG 4-pair solid cable with PVC CMR Rated jacket
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other lengths
- Available in stranded copper cable (N020-01K-GY) and in Cat6 (N222-01K and N224-01K)
System Requirements
- For all non-Plenum horizontal premise (in-wall) wiring applications for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.
Package Includes
- 1000-ft. Cat5e Gray Bulk Patch Cable Solid PVC 24AWG 350MHz
Specifications
OVERVIEW
UPC Code | 037332013071 |
Technology | Cat5/5e |
PHYSICAL
Color | Gray |
Cable Shielding | UTP |
Cable Jacket Rating | CMR |
Wire Type | Solid |
Wire Gauge (AWG) | 24 |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 10.63 x 13.78 x 13.78 |
Shipping Weight (lbs.) | 21.11 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
FEATURES & SPECIFICATIONS
Cable Style | Bulk; Unshielded; Solid Conductor |
SPECIAL FEATURES
Snagless Connector | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N050-012 | 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.