Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA
Part Number: N020-01K-BL
- Premium cabling for Category 5 and 5e applications — rated for 350 MHz/1Gbps communications
- 4-pair Stranded PVC CMR Jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for patch (outside wall) cabling applications
- Cabling for Category 5 (Cat5) and 5e (Cat5e) applications
- Length: 1,000-ft. Color: Blue
- 24AWG 4-pair stranded UTP cable with PVC CMR jacket
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Category 5e draft 11)
- Available in other lengths
- Available in solid copper cable (N022-01K-GY) and in Cat6 (N222-01K and N224-01K)
System Requirements
- For making patch cables for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.
Package Includes
- 1000-ft. Cat5e Blue Bulk Patch Cable Stranded PVC 24AWG 350MHz
Specifications
OVERVIEW
UPC Code | 037332187604 |
Technology | Cat5/5e |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Conductor Material | Stranded Copper |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 8.60 x 11.70 x 5.20 |
Shipping Weight (lbs.) | 24.00 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N031-050 | Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA |
![]() |
N050-012 | 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Documents & Downloads
Product Images