Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain-relief and durability

Overview

Protect your high-speed network from noise and electromagnetic interference with this gray Cat5e shielded Ethernet cable. This STP cable features two shielded RJ45 gold molded male connectors with integral strain relief. The cable is manufactured from PVC 4-pair stranded shielded twisted pair, and is rated for 350 MHz/1 Gbps communication.

Features

  • Provides EMI/RFI shielding in Ethernet networks
  • Shielded RJ45 connectors with gold-plated contacts
  • 4-pair 24 AWG Stranded STP with drain wire
  • Molded boot for extra strain-relief and durability
  • TSB 568B (AT&T 258A)Wiring
  • TIA/EIA and UL Certified

Package Includes

  • 10-ft. (3.05 m) Gray Cat5e Shielded STP Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124319
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingSTP
Cable Outer Diameter (OD)5.9 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.