Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 12 ft. (3.66 m)
- Premium cabling for Cat5/5e applications
- Rated for 350 MHz/1 Gbps communications
- 26 AWG 4-pair stranded UTP with PVC jacket
- Molded boots with integral strain relief for durability
- Color-coded blue for easy ID in crowded rack or panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
N002-012-BL
Have a Question?
Features
- Connects high-speed network components, such as computers, servers, printers, copiers, routers, Blu-ray players and switches
- Designed for 1000Base-T, 10/100Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
- Provides high-speed connections up to 350 MHz/1 Gbps
- Flawless signal delivery with minimal near-end crosstalk levels
- Color-coded blue for easy identification in crowded rack or panel
Premium Construction Ensures Excellent Performance
- Manufactured from 26 AWG 4-pair stranded UTP
- Molded RJ45 connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Durable corrosion-resistant PVC jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11)
Specifications
OVERVIEW
UPC Code | 037332204264 |
Technology | Cat5/5e |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 12 |
Cable Length (in.) | 144 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.27 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Maximum Data Rate | 1Gbps |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.