Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 200 ft. (60.96 m)
Part Number: N007-200-GY
- High Quality Outdoor Rated PVC Jacket
- Molded, Snagless RJ45 Connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
UPC Code | 037332135674 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR; CMX |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.5mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Cable Length (ft.) | 200 |
Cable Length (in.) | 2401.6 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 8.00 |
Shipping Weight (lbs.) | 5.00 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images