Cat5e 350 MHz Snagless (UTP) Ethernet Cable (RJ45 M/M ) - Plenum Rated, Blue, 75 ft. (22.86 m)
- Plenum rated ( CMP ) Blue jacket Cat5e
- 4-Pair Solid UTP
- Slim boot allows for Easy side-by-side plugging
- This product is covered by a Lifetime Limited Warranty (coverage details)
N003-075-BL-P
Have a Question?
Overview
Features
- 75-ft. (22.86 m), Blue, Plenum rated ( CMP ) Cat5e Patch Cable
- Solid conductor 4-Pair for maximum signal integrity
- Rated for 350Mhz / 1Gbps communication
- Integral snagless feature protects locking tab from breaking
Specifications
OVERVIEW
UPC Code | 037332140272 |
Technology | Cat5/5e |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Jacket Rating | CMP |
Wire Type | Solid |
Cable Length (ft.) | 75 |
Cable Length (in.) | 900 |
Shipping Dimensions (hwd / in.) | 11.75 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.19 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Plenum Rated; Snagless; Unshielded |
SPECIAL FEATURES
Snagless Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.