Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6a Pass-Through Cassette - (x12) RJ45


  • High Density Copper Cassette for use with the N484-00U and N484-01U chassis'
  • Cat6a Pass-through Cassette, with (x12) RJ45 connections
  • Rated for 10 Gbps Ethernet data transfer speeds

View Full Product Details

Tripp Lite Part Number

N484-12RJ

Have a Question?
Contact Us

Overview

Tripp Lite's N484-12RJ is a High Density Cat6a Pass-through Cassette with (x12) RJ45 connections. Designed specifically for use with Tripp Lite's N484-00U and N484-01U chassis'; up to 4 cassettes per N484-01U, or 1 per N484-00U. Each RJ45 connection is rated for 10 Gbps Ethernet data transfer speeds. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing is manufactured with heavy duty, 1.0mm Cold Rolled Steel.

Features

  • High Density Copper Cassette for use with the N484-00U and N484-01U chassis'
  • Cat6a Pass-through Cassette, with (x12) RJ45 connections
  • Rated for 10 Gbps Ethernet data transfer speeds
  • Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
  • Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations.
  • Housing made of heavy duty, 1.0mm Cold Rolled Steel

Package Includes

  • N484-12RJ Cat6a Pass-Through Cassette - (x12) RJ45
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187222
PHYSICAL
Shipping Dimensions (hwd / in.)2.36 x 7.90 x 1.46
Shipping Weight (lbs.)0.51
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
CONNECTIONS
Ports12
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat6a
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Copper Network Cables
  Model Number Description
N001-003-BK | Copper Network Cables N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
N001-005-BK | Copper Network Cables N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft.
N001-007-BK | Copper Network Cables N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-010-BK | Copper Network Cables N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.
N001-014-BK | Copper Network Cables N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-007-BK | Copper Network Cables N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-014-BK | Copper Network Cables N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
Network Cables & Adapters
  Model Number Description
N001-003-BK | Network Cables & Adapters N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
N001-005-BK | Network Cables & Adapters N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft.
N001-007-BK | Network Cables & Adapters N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-010-BK | Network Cables & Adapters N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.
N001-014-BK | Network Cables & Adapters N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft.
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-014-BK | Network Cables & Adapters N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
Network Panels, Jacks & Hardware
  Model Number Description
N484-00U | Network Panels, Jacks & Hardware N484-00U High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity
N484-01U | Network Panels, Jacks & Hardware N484-01U High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.