Part Number: N237-001
This Model has been retired and has not been replaced. More information for the N237-001 is available on the model support page
Overview
Features
- Directly connects 2 Cat5e/6 cables without couplers or connectors
- Uses standard 110 punchdown termination
- Recommended for use with solid conductor cable
- Color-coded for 568A/B wiring
- Mounting hardware and cable ties included
- Durable ABS UL 94V-0 plastic housing
TAA-Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332197313 |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | 110 IDC |
PHYSICAL
Color | White |
Total Number of Ports | 0 |
Shipping Dimensions (hwd / in.) | 0.02 x 4.53 x 4.44 |
Shipping Weight (lbs.) | 0.06 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N022-01K-BK | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA | |
N022-01K-BL | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA | |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N022-01K-WH | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - White, 1000 ft. (304.8 m), TAA | |
N022-01K-YW | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Yellow, 1000 ft. (304.8 m), TAA | |
N222-01K-BK | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m), TAA | |
N222-01K-BL | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA | |
N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA | |
N222-01K-WH | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA | |
N222-01K-YW | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Yellow, 1000 ft. (304.8 m), TAA |
Network Tools & Testers
Model Number | Description | |
---|---|---|
N046-000 | 110/66 Punch Down Installation Tool for Cat6a/Cat6/Cat5e/Cat5 Network Cable |