Part Number: N017-025-GY
This Model has been retired and has not been replaced. More information for the N017-025-GY is available on the model support page
Features
- RJ45 to 110, 25-ft. (7.62 m)
- 4-pair stranded Cat5e patch cable
- Gray PVC jacket
Specifications
OVERVIEW
UPC Code | 037332142382 |
Technology | Cat5/5e |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | 110 (MALE) |
PHYSICAL
Color | Gray |
Cable Shielding | UTP |
Wire Type | Stranded |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Shipping Dimensions (hwd / in.) | 11.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.75 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images