Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded Shielded STP Patch Cable (RJ45 M/M), Gray, 100 ft.

Model Number: N105-100-GY


  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain relief and durability

Overview

Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 100-ft. Category 5e (Cat5e) Gray Shielded Patch Cable. This STP cable features 2 shielded RJ45 Gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 350MHz/1Gbps communication.

Features

  • Provides EMI/RFI shielding in Ethernet networks
  • Shielded RJ45 connectors with gold-plated contacts
  • 4-pair 24 AWG Stranded STP with drain wire
  • Molded boot for extra strain relief and durability
  • TSB 568B (AT&T 258A)Wiring
  • TIA/EIA and UL Certified

Package Includes

  • 100-ft. Cat5e Gray Shielded STP Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332099129
INPUT
Cable Length (ft.)100
Cable Length (in.)1200
Cable Length (cm)3048
PHYSICAL
Cable Shielding  STP
ColorGray
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)2.50
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N105-100-GY

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.