Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded Shielded STP Patch Cable (RJ45 M/M), Gray, 25 ft.

Model Number: N105-025-GY


  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain-relief and durability

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 25-ft. gray, Category 5e (Cat5e) Shielded patch cable. This STP cable features 2 shielded RJ45 gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 350MHz/1Gbps communication.

Features

  • Provides EMI/RFI shielding in Ethernet networks
  • Shielded RJ45 connectors with gold-plated contacts
  • 4-pair 24 AWG Stranded STP with drain wire
  • Molded boot for extra strain-relief and durability
  • TSB 568B (AT&T 258A)Wiring
  • TIA/EIA and UL Certified

Package Includes

  • 25ft Gray Cat5e Shielded STP Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124302
INPUT
Cable Length (ft.)25
Cable Length (in.)300
Cable Length (cm)762
PHYSICAL
Cable Shielding  STP
ColorGray
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.58
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N105-025-GY

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.