Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

Model Number: N050-012


  • Easy wallmounting with included 89B bracket
  • 12 Cat5e Rated Jacks
  • 110 Punch down on rear of panel
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's Cat5e wall-mount patch panel guarantees compatibility with all networks. Color coded for both EIA/TIA 568a & 568b installations. Panel comes with 110-type termination blocks. This 12" panel effortlessly mounts to a wall or desk with two "C" brackets. Mounting bracket is provided.

UTP Cat5e 22-24 AWG solid cable

Features

  • Cat5e
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named.
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Includes mounting bracket

Package Includes

  • Cat5e Wall Mount Patch Panel 568B-12 Port
  • Mounting Bracket
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332013170
PHYSICAL
Shipping Dimensions (hwd / in.)11.02 x 3.15 x 2.17
Shipping Weight (lbs.)0.68
Unit Dimensions (hwd / in.)3.3 x 10 x 1.9 (Dimensions with 89B Bracket)
CONNECTIONS
Ports12
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N002-003-BK | Network Cables & Adapters N002-003-BK Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Black, 3-ft.
N002-003-BL | Network Cables & Adapters N002-003-BL Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Blue, 3-ft.
N002-003-GN | Network Cables & Adapters N002-003-GN Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Green, 3-ft.
N002-003-GY | Network Cables & Adapters N002-003-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 3-ft.
N002-003-RD | Network Cables & Adapters N002-003-RD Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Red, 3-ft.
N002-003-YW | Network Cables & Adapters N002-003-YW Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Yellow, 3-ft.
N002-005-GY | Network Cables & Adapters N002-005-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 5-ft.
N002-007-GY | Network Cables & Adapters N002-007-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 7-ft.
N002-010-GY | Network Cables & Adapters N002-010-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 10-ft.

Resources & Downloads

support icon

Do you own a
N050-012

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.