Cat5e KVM Console Extender Kit
- Manage a PS/2 or USB computer/KVM switch from a remote location up to 330ft (100m) away
- Use readily available Cat5e cable for interconnection
- 3-year limited warranty
B013-330
Have a Question?
Features
- Enables you to control a PS/2 or USB computer/KVM switch from a distance of up to 330ft (100m) away.
- Can control the computer or KVM switch via both Local and Remote Consoles.
- The remote connection is made using standard Cat5e cable
- Display mode of 1600 x 1200 @ 60Hz
- Shielded Cat5e cables provide better transmission integrity
Specifications
OVERVIEW
UPC Code | 037332143419 |
Technology | PS/2; USB; VGA/SVGA |
PRODUCT OVERVIEW
Product Overview | Cat5e KVM Console Extender Kit |
VIDEO
Max Supported Video Resolution | 1600 x 1200 @60Hz |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
External Power Supply Output Specs (V / A) | 9V / 1.33A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; UL; cUL; TUV; CB |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power); Green (Link) |
PHYSICAL
Color | Silver |
Material of Construction | Steel |
Rackmountable | No |
Receiver Unit Dimensions (hwd / in.) | 1 x 5.2 x 2.6 |
Receiver Unit Weight (lbs.) | 1.3 |
Shipping Dimensions (hwd / in.) | 5.40 x 6.90 x 8.00 |
Shipping Weight (lbs.) | 2.60 |
Transmitter Unit Dimensions (hwd / in.) | 1 x 5.2 x 2.6 |
Transmitter Unit Weight (lbs.) | 1.3 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 11.9 BTU/Hr |
Power Consumption (Watts) | 3.5 |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | USB B (FEMALE) |
Side A - Connector 4 | (2) MINI DIN-6 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | (2) MINI DIN-6 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Recommended Category Cable | Cat5/Cat5e Cables |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 75 ft. (22.86 m) |
Network Cables & Adapters
Model Number | Description | |
---|---|---|
![]() |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N105-100-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 100 ft. (30.5 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.