Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350MHz Molded Cross-over Patch Cable (RJ45 M/M) - Yellow, 10-ft.

Model Number: N010-010-YW


  • 10ft Yellow Cat5e Cross Over Cable w/Green Molded Strain Relief
  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • PVC 4-pair stranded UTP

Overview

Tripp Lite's 10-ft. Yellow Category 5e (Cat5e) Cross-over cable has 2 standard RJ45 male connectors featuring integral, Green, molded strain relief. The cable is designed to connect switch-to-switch, PC-to-PC or Mac-to-Mac, and is perfect in conjunction with 10 and 100 base-t networks. Molded connectors are a different color to help identify this cable as a cross-over cable, as well as a label stating Cross Over, and not a standard patch cable. Manufactured from PVC 4-pair stranded UTP and rated for 350MHz/1Gbps communication. Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11).

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 10-ft. color: Yellow with green connectors. Connectors: RJ45 male
  • Cross-over wiring designed to connect Switch-to-Switch or PC-to-PC
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other lengths / colors

Package Includes

  • 10-ft. Cat5e Yellow Crossover Molded Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121806
INPUT
Cable Length (ft.)10
Cable Length (in.)120
Cable Length (cm)304.8
PHYSICAL
Cable Shielding  UTP
ColorYellow
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.20
Snagless ConnectorNo
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N032-001 | Network Panels, Jacks & Hardware N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

Resources & Downloads

support icon

Do you own a
N010-010-YW

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.