Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded Cross-over Patch Cable (RJ45 M/M) - Yellow, 25 ft.

Model Number: N010-025-YW


  • 25ft Yellow Cat5e Cross Over Cable w/Green Molded Strain Relief
  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • PVC 4-pair stranded UTP

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 25-ft. Yellow Category 5e (Cat5e) Cross-over cable has 2 standard RJ45 male connectors featuring integral, Green, molded strain relief. The cable is designed to connect switch-to-switch, PC-to-PC or Mac-to-Mac, and is perfect in conjunction with 10 and 100 base-t networks. Molded connectors are a different color to help identify this cable as a cross-over cable, as well as a label stating Cross Over, and not a standard patch cable. Manufactured from PVC 4-pair stranded UTP and rated for 350MHz/1Gbps communication. Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11).

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 25-ft. color: Yellow with green connectors. Connectors: RJ45 male
  • Cross-over wiring designed to connect Switch-to-Switch or PC-to-PC
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE
  • 02.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other lengths / colors

Package Includes

  • 25-ft. Cat5e Yellow Crossover Molded Patch Cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332164124
INPUT
Cable Length (ft.)25
Cable Length (in.)300
Cable Length (cm)762
PHYSICAL
Cable Shielding  UTP
ColorYellow
Shipping Dimensions (hwd / in.)0.50 x 5.80 x 6.10
Shipping Weight (lbs.)0.40
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N032-001 | Network Panels, Jacks & Hardware N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)
Couplers
  Model Number Description
N032-001 | Couplers N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

Resources & Downloads

support icon

Do you own a
N010-025-YW

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.